TPS61170EVM-280
TPS61170 12V 输入、24V 输出、0.34A 评估模块
TPS61170EVM-280
概述
The TPS61170EVM-280 facilitates evaluation of the TPS61170 High Voltage 1.2 A Boost Converter. The TPS61170 is monolithic high voltage switching regulator. It can be operated in several of the standard switching configurations, including boost and SEPIC. The 1.2 A, 40 V high efficiency switch is integrated into the IC, along with all of the oscillator, control and protection circuitry.
特性
- 3 V to 18 V Input Voltage Range
- High Output Voltage: Up to 38 V
- 1.2 A Integrated Switch
- 1.2 MHz Fixed Switching Frequency
- Programmable reference voltage using PWM signal or Easyscale
- Built-in Soft Start
DC/DC converters
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS61170EVM-280 User's Guide (Rev. C) | 2009-9-18 | |||
| 证书 | TPS61170EVM-280 EU Declaration of Conformity (DoC) | 2019-1-2 |