TPS54061EVM-142
TPS54061 评估模块
TPS54061EVM-142
概述
The Texas Instruments TPS54061EVM-142 evaluation module (EVM) helps designers evaluate the performance of the TPS54061 Synchronous Step-Down SWIFT™ Converter. The EVM operates from an 8V to 60V input (24V nominal) and provides a 3.3V output at 200mA.
特性
- 4.7 V to 60 V Input Supply Voltage
- Integrated High Side and Low Side N-Channel MOSFET
- Fixed Frequency Peak Current Mode Control
- 1.4 μA Shutdown Current
- 90 μA No Load Quiescent Operating Current
- Enable with Hysteresis (for Adjustable Input Voltage UVLO)
- 50 kHz to 1.1MHz Adjustable Switching Frequency using an external Resistor
- Synchronizes to External Clock
- 0.8 V Internal Voltage Reference at 2% Accuracy
- Cycle by Cycle Current Limit, Thermal and Frequency Fold Back Protection
- Internal Slow Start
DC/DC converters
立即订购并开发
评估板
TPS54061EVM-142 — TPS54061 评估模块
TPS54061EVM-142 — TPS54061 评估模块
计算工具
SLVC431 — TPS54061 Design Excel Spreadsheet Tool
支持的产品和硬件
产品
DC/DC converters
硬件开发
评估板
SLVC431 — TPS54061 Design Excel Spreadsheet Tool
产品
DC/DC converters
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc431 or www.ti.com.cn/lit/xx/slvc431a/slvc431a.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC431. Please update any bookmarks accordingly.
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | Evaluation Module for TPS54061 Synchronous Step-Down SWIFT Converter | 2012-4-12 | |||
| 证书 | TPS54061EVM-142 EU Declaration of Conformity (DoC) | 2019-1-2 |