TPS40195EVM-001
TPS40195 20V 输入、3.3V 输出、20A 评估模块
TPS40195EVM-001
概述
The TPS40195EVM evaluation module (EVM) is a synchronous buck converter providing a fixed 3.3V output at up to 20A from a 12V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start up. The module uses the TPS40195 Mid-Voltage SynchronousBuck Controller (TI Literature Number SLUS720).TPS40195EVM is designed to use a regulated 12V bus (8V to 20V) to produce a regulated 3.3V output at up to 20A of load current. TPS40195EVM is designed to demonstrate the TPS40195 in a typical 12V bus to low-voltage application while providing a number of test points to evaluate the performance of theTPS40195 in a given application.
特性
- 8V to 20V Input Range
- 3.3V Fixed Output
- 20 ADC Steady State Output Current
- 300kHz Switching Frequency
- Two-Layer PCB with all Components on Top Side
- Convenient Test Points for Probing Switching Waveforms and Non-Invasive Loop Response Testing
MOSFET
立即订购并开发
评估板
TPS40195EVM-001 — TPS40195 20V 输入、3.3V 输出、20A 评估模块
TPS40195EVM-001 — TPS40195 20V 输入、3.3V 输出、20A 评估模块
仿真模型
SLVC181 — TPS40195 Unencrypted PSpice Average and Transient Model Package
支持的产品和硬件
产品
交流/直流和直流/直流控制器(外部 FET)
硬件开发
评估板
SLVC181 — TPS40195 Unencrypted PSpice Average and Transient Model Package
产品
交流/直流和直流/直流控制器(外部 FET)
硬件开发
评估板
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 用户指南 | TPS40195 降压控制器评估模块用户指南 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2022-7-25 | |
| 证书 | TPS40195EVM-001 EU Declaration of Conformity (DoC) | 2019-1-2 |