TPS40040EVM-001
5V 输入、1.8V 输出、10A 同步降压评估模块
TPS40040EVM-001
概述
The TPS40040EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed1.8 V output at up to 10 A from a 5 V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for startup. The module uses the TPS40040 reduced pin count, low-voltage, synchronous buck controller.
特性
- 4.5 V to 5.5 V input range
- 1.8 V fixed output, adjustable with single resistor
- 10 A dc steady-state output current
- 300 kHz switching frequency (fixed by TPS40040)
- Single main switch MOSFET for both main switch and synchronous rectifier
- Double-sided 2 active layer PCB with all components on top side
- Active converter area of less than 1.5 in.² (i.e., <1.4 in. x 1.0 in.)
- Convenient test points for probing switching waveforms and noninvasive loop response testing
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | Using the TPS40040-EVM-001 | 2007-1-29 | |||
| 证书 | TPS40040EVM-001 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | A 5-V Input, 1.8-V Output, 6-A Synchronous Buck Converter | 2006-4-10 |