TPS40041EVM-001
TPS40041 5V 输入、1.8V 输出、6A 评估模块
TPS40041EVM-001
概述
The TPS40041EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed1.8 V output at up to 6 A from a 5 V input bus or 3 A from a 3.3 V input. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS40041 Reduced Pin Count Low-Voltage Synchronous Buck Controller. TPS40041EVM-001 is designed to use a regulated 5 V (4.5 V to 5.5 V) or 3.3 V (3.0 V to 3.6 V) bus to produce a medium current, regulated 1.8 V output at up to 6 A of load current. TPS40041EVM-001 is designed to demonstrate the TPS40041 in a typical regulated bus to low-voltage application while providing a number of test points to evaluate the performance of the TPS40041 in a given application. The EVM can be modified to support output voltages from 0.9 V to 2.5 V by changing a single set resistor.
特性
- 3.0 V to 5.5 V input range
- 1.8 V fixed output, adjustable with single resistor
- 6 ADC steady state output current (3 A at 3.3 V input)
- 600 kHz switching frequency (fixed by TPS40041)
- Single SO-8 dual MOSFET for both main switch and synchronous rectifier
- Double sided 2 layer PCB with all components on top side
- Active converter uses less than 1 square inch < 1.0" x 1.0"
- Convenient test points for probing switching waveforms and non-invasive loop response testing
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 证书 | TPS40041EVM-001 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 技术文章 | Power Tips: Simple PSRR measurement with a frequency analyzer | PDF | HTML | 2016-5-25 | |||
| 用户指南 | A 5-V Input, 1.8-V Output, 6-A Synchronous Buck Converter | 2006-4-10 |