TPS2051BEVM
TPS2051B 评估模块
TPS2051BEVM
概述
TheTPS2051BEVM provides a means for the user to evaluate quickly the functionality and electrical performance of the TPS2051B. All inputs and outputs are brought out to test points for control and monitoring. Allpassive components are included on the EVM for device operation. The input pin should be connected to an external supply; the output should be connected to a load.
USB 电源开关和充电端口控制器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS2041B/51B EVM Power-Distribution Switch (Rev. A) | 2007-6-1 | |||
数据表 | TPS20xxB 限流、配电开关 数据表 (Rev. P) | PDF | HTML | 英语版 (Rev.P) | PDF | HTML | 2024-8-19 | |
证书 | TPS2051BEVM EU Declaration of Conformity (DoC) | 2019-1-2 |