TMDSCNCD263-PMIC

AM263x controlCARD Arm®-based MCU development kit with power-management integrated circuit

TMDSCNCD263-PMIC

立即订购

概述

TMDSCNCD263-PMIC is an HSEC180 controlCARD based evaluation and development tool for the AM263x series Sitara™ high-performance microcontrollers (MCU). This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application. The AM263 control card is equipped with a Sitara AM2634 processor along with additional components to allow the user to make use of the various device interfaces including industrial Ethernet, standard Ethernet, fast serial interface (FSI) and others to easily develop and test applications. The AM2634 MCU supports a variety of Industrial Ethernet protocols like EtherCAT, EtherNet/IP and PROFINET. 

In addition to these features in common with the TMDSCNCD263, this specific controlCard also implements an automotive power-management IC (PMIC), and  two automotive Ethernet PHY to help accelerate PMIC feature evaluation and ASIL-D system design in an automotive environment.

The TMDSCNCD263-PMICTMDSCNCD263-PMIC can be used standalone or paired with a controlCARD baseboard docking station.

特性
  • Standard 180-pin HSEC interface and controlCard form-factor
  • Automotive PMIC (TPS653850A-Q1) support over SPI
  • 2x Gigabit Automotive Ethernet PHY (DP83TG720) and single-pair Ethernet (SPE) automotive connectors, 1x industrial 10/100/1000 Ethernet PHY and RJ
  • Current monitoring and onboard 128 MB QSPI Flash for secondary boot and application storage
  • Onboard XDS110 debugger and test automation header
下载 观看带字幕的视频 视频

开始使用

  • Standard 180-pin HSEC interface and controlCard form-factor
  • Automotive PMIC (TPS653850A-Q1) support over SPI
  • 2x Gigabit Automotive Ethernet PHY (DP83TG720) and single-pair Ethernet (SPE) automotive connectors, 1x industrial 10/100/1000 Ethernet PHY and RJ
  • Current monitoring and onboard 128 MB QSPI Flash for secondary boot and application storage
  • Onboard XDS110 debugger and test automation header

立即订购并开发

评估板

TMDSCNCD263-PMIC

AM263x controlCARD Arm®-based MCU development kit with power-management integrated circuit

支持的产品和硬件

TMDSCNCD263-PMIC

AM263x controlCARD Arm®-based MCU development kit with power-management integrated circuit

close
版本: null
发布日期:
设计工具

SPRR486 — TMDSCNCD263-PMIC Design Files Package

支持的产品和硬件

支持的产品和硬件

硬件开发
评估板
TMDSCNCD263 AM263x Arm® MCU 通用 controlCARD™ 开发套件 TMDSCNCD263-PMIC AM263x controlCARD Arm®-based MCU development kit with power-management integrated circuit
下载选项

SPRR486 TMDSCNCD263-PMIC Design Files Package

close
版本: 01.00.00.00
发布日期: 2023-7-10
硬件开发
评估板
TMDSCNCD263 AM263x Arm® MCU 通用 controlCARD™ 开发套件 TMDSCNCD263-PMIC AM263x controlCARD Arm®-based MCU development kit with power-management integrated circuit

发布信息

The design resource accessed as www.ti.com.cn/lit/zip/sprr486 or www.ti.com.cn/lit/xx/sprr486/sprr486.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SPRR486. Please update any bookmarks accordingly.
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 具有 PMIC 和汽车以太网的 AM263x 控制卡 PDF | HTML 英语版 PDF | HTML 2023-9-8
证书 TMDSCNCD263-PMIC EU Declaration of Conformity (DoC) PDF | HTML 2023-8-30

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持