THS9000EVM
THS9000 可级联放大器评估模块
THS9000EVM
概述
The THS9000 evaluation module (EVM) User's Guide is included within the Datasheet.
The THS9000EVM provides a platform for evaluating the THS9000 medium power, cascadeable, gain block amplifier. The user needs only power, input signal, and test instrument to operate the EVM.
Applications:
- TDMA: GSM, IS-136, EDGE/UWE-136
- CDMA: IS-95, UMTS, CDMA2000
- Wireless Local Loop
- Wireless LAN: IEEE802.11
特性
- Fixed gain of 15.5dB amplifier
- SMA connectors on input and output ports
- 50 ohm input and output impedance matching
- Supply voltage range of +2.7V to +5V
- Banana jack power supply connectors
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | THS9000EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
数据表 | 50 MHz to 750 MHz Cascadable Amplifier 数据表 (Rev. E) | 2013-12-2 |