THS4508EVM
THS4508 评估模块
THS4508EVM
概述
THS4508EVM is an evaluation Module for the RGT (16 pin leadless QFN) package.
The THS4508EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured for a gain of 10 dB and 50 ohm input and output termination for connection to common lab test equipment.
The THS4508 evaluation module (EVM) User's Guide is included within the Datasheet.
特性
- Configured with 50 ohms input/output impedance
- 1:1 Transformer on output
- Power Supply: 5V
- Decoupling capacitors
- Connectors: Vs+, GND, Vs-, In+, J3 (V OUT), and test points
- Input and Output signals are via SMA connectors
- Power connectors are via banana jack
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 证书 | THS4508EVM EU Declaration of Conformity (DoC) | 2019-1-2 |