THS4513EVM
THS4513 评估模块
THS4513EVM
概述
THS4513EVM is an evaluation Module for the RGT (16 pin leadless QFN) package.
The THS4513EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured for a gain of 0dB and 50 ohm input and output termination for connection to common lab test equipment.
The THS4513 evaluation module (EVM) User's Guide is included within the Datasheet.
特性
- Configured with 50 ohms input/output impedance.
- 1:1 Transformer on output
- Power Supply: 3V (+/-1.5V) to 5V (+/-2.5V)
- Decoupling capacitors
- Connectors: Vs+, GND, Vs-, In+, J3 (V OUT), and test points.
- Input and Output signals are via SMA connectors.
- Power connectors are via banana jack.
全差分放大器
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | THS4513EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
数据表 | Wideband, Low-Noise, Low-Distortion, Fully-Differential Amplifier. 数据表 (Rev. E) | 2013-1-29 |