THS4131EVM
THS4131 评估模块
THS4131EVM
概述
The THS4131EVM is a good example of PCB design and layout for high-speed operational amplifier applications. It is a complete circuit for the high-speed operational amplifier. The EVM is made of the THS4131 high-speed operational amplifier, a number of passive components, and various features and footprints that enable the user to experiment, test, and verify various operational amplifier circuit implementations. The board measures 4.5 inches in length by 2.5 inches in width. Initially, this board is populated for a single-ended input amplifier. The outputs (Vo+ and Vo-) can be tested differentially or single ended. Gain is set to one and can be changed by changing the ratios of the feedback and gain resistors (see the device datasheet for recommended resistor values). The user may populate various footprints on the evaluation module board to verify filter designs or perform other experiments. Each input is terminated with a 50-ohm resistor to provide correct line-impedance matching.
This device is CE compliant.
特性
- Vcc = 5 V to +/- 15 V
- Single and Differential input and output capability
- Nominal 50 ohm input and output termination resistors
- Vocm direct input control
- Vocm pin can be controlled via transformer center-tap
全差分放大器
立即订购并开发
THS4131EVM — THS4131 评估模块
THS4131EVM — THS4131 评估模块
SLOJ149 — THS4131 PSpice No Power Down Model
支持的产品和硬件
SLOJ149 — THS4131 PSpice No Power Down Model
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | THS4131 EVM User's Guide for High-Speed Fully Differential Amplifier | 2001-2-2 | |||
| 证书 | THS4131EVM EU Declaration of Conformity (DoC) | 2019-1-2 |