TECHN-3P-VLI-X-SL
TechNexion VizionLink fully-enclosed, IP68 camera modules based on FPD-Link III serializers, S-mount
TECHN-3P-VLI-X-SL
概述
Fully-enclosed, IP68 camera modules from TechNexion based on FPD-Link III serializers compatible with evaluation modules (EVMs) and single-board computers (SBCs) featuring AM6x and TDA4x processors.
Each camera module is based on color image sensors with varying resolution and performance for a broad range of applications.
All camera modules in this family are fitted with an M12 Lens, have an on-board or on-chip ISP, and contain an IR-cut filter.
The camera module comes with a 1-m FAKRA cable assembly by default, with the option to select 5 m, 10 m, or 15 m cable length.
特性
- 29.5 mm (W) x 29.5 mm (H) x 32.3 mm (D)
- Industry-standard FAKRA connectors
- FPD-Link serial data and power over a single coaxial cable
- Fully-enclosed, IP68 rating, S-mount with lens installed
- Power supplied through coaxial cable plugged into FAKRA connector
- Various camera sensors for different applications
- VizionViewer™ SDK for Linux Yocto
FPD-Link 串行器/解串器
立即订购并开发
VLI-AR0144-SL — AR0144 1-MP color global shutter camera with 83º FOV, M12 Lens
VLI-AR0144-SL — AR0144 1-MP color global shutter camera with 83º FOV, M12 Lens
VLI-AR0234-SL — AR0234 2.3-MP color global shutter camera with 83º FOV, M12 Lens
VLI-AR0234-SL — AR0234 2.3-MP color global shutter camera with 83º FOV, M12 Lens
VLI-AR0521-SL — AR0521 5-MP color rolling shutter camera with 86º FOV, M12 Lens
VLI-AR0521-SL — AR0521 5-MP color rolling shutter camera with 86º FOV, M12 Lens
VLI-AR0522-SL — AR0522 5-MP color rolling shutter camera with 86º FOV, M12 Lens
VLI-AR0522-SL — AR0522 5-MP color rolling shutter camera with 86º FOV, M12 Lens
VLI-AR0821-SL — AR0821 8-MP color rolling shutter camera with 72º FOV, M12 Lens
VLI-AR0821-SL — AR0821 8-MP color rolling shutter camera with 72º FOV, M12 Lens
VLI-AR0822-SL — AR0822 8-MP color rolling shutter camera with 72º FOV, M12 Lens
VLI-AR0822-SL — AR0822 8-MP color rolling shutter camera with 72º FOV, M12 Lens
VLI-AR1335-SL — AR1335 13-MP color rolling shutter camera with 85º FOV, M12 Lens
VLI-AR1335-SL — AR1335 13-MP color rolling shutter camera with 85º FOV, M12 Lens
VLI-OV5640-SL — OV5640 5-MP color rolling shutter camera with 84º FOV, M12 Lens
VLI-OV5640-SL — OV5640 5-MP color rolling shutter camera with 84º FOV, M12 Lens
相关设计资源
硬件开发
评估板
支持和培训
视频系列
观看全部视频免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。