SEGGR-3P-J-TRACE
概述
SEGGER's J-Trace is a professional streaming trace probe equipped with an extensive list of features that are tailored to meet the debugging needs of embedded developers and deliver the best possible tracing experience. With capabilities such as unlimited streaming trace, live code profiling, and live code coverage, J-Trace enables developers to effectively isolate and identify hard-to-find code defects.
With multi-platform support for Windows, macOS, and Linux, J-Trace is highly versatile. It is compatible with most popular IDEs, ensuring seamless integration into various development environments.
SEGGER has explicitly tested the following TI devices with J-Trace and created reference projects to verify (streaming) trace functionality: AM3359, AM3517, Jacinto 7 (TDA4/DRA829), MSP432E4, RM57L843, TM4C129, TMS570LC4357.
For more information, please see here:
https://www.segger.com/products/debug-probes/j-trace/technology/tested-devices/
特性
- Streaming trace probe with SuperSpeed USB3.0 interface and Gigabit Ethernet
- Real-time streaming at full System Clock
- Fine-tune applications with Live Code Profiling
- Instruction-level code coverage to satisfy regulatory requirements
- Unlimited trace to isolate & identify hidden code defects
- Unlimited breakpoints in flash memory
Arm Cortex-M0+ MCU
支持和培训
视频系列
观看全部视频免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。