SEGGR-3P-J-LINK

SEGGER J-Link 系列调试探针

SEGGR-3P-J-LINK

来源: SEGGER
立即订购

概述

SEGGER J-Links are an industry-leading line of debug probes for embedded systems development. Known for their exceptional speed, reliability, and versatility, J-Links have become the go-to tools for developers around the world. For over two decades, these probes have been essential in enabling efficient debugging, programming, and performance analysis across a broad range of embedded applications and industries.

J-Link debug probes are the preferred solution for optimizing both the debugging and flash programming experience. Users benefit from record-breaking flash loaders, RAM download speeds of up to 4 MB/s, and the ability to set an unlimited number of breakpoints in microcontroller flash memories. This combination of speed, flexibility, and reliability makes SEGGER's J-Link an essential tool for anyone working in embedded systems.

To view the extensive list of TI MCUs supported by J-Link, please visit:
https://www.segger.com/supported-devices/ti 

特性
  • Ultra-fast flash programming and RAM download speeds
  • Unlimited breakpoints in flash memory (J-Link PLUS and up)
  • Real-Time Transfer (RTT) technology for extended debug information
  • Built-in virtual COM port functionality (VCOM)
  • Supports large variety of TI MCUs
  • Use of SEGGER Ozone debugger included (J-Link PLUS and up)
Arm Cortex-M0+ MCU
MSPM0C1104 具有 16KB 闪存、1KB SRAM、12 位 ADC 的 24MHz Arm® Cortex®-M0+ MCU MSPM0G3507 具有 128KB 闪存、32KB SRAM、2 个 4Msps ADC、DAC、3 个 COMP、2 个运算放大器、CAN-FD、MATHACL 的 80MHz Arm® Cortex®-M0+ MC MSPM0G3519 具有 512KB 双组闪存、128KB SRAM、2 个 CAN-FD、2 个 ADC、DAC 和 COMP 的 80MHz Arm® Cortex®-M0+ MCU MSPM0H3216 具有 5V 电源、64KB 闪存、8KB SRAM、12 位 ADC 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1117 具有 128KB 双组闪存、16KB SRAM、12 位 1.68Msps ADC 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1306 具有 64KB 闪存、4KB SRAM、12 位 ADC、比较器和 OPA 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L2228 具有 256KB 双组闪存、32KB SRAM、12 位 ADC、COMP、LCD、VBAT、PSA-L1 的 32MHz Arm® Cortex®-M0+ MCU
下载 观看带字幕的视频 视频

立即订购并开发

调试探针

J-Link BASE Compact (8.19.00) — Entry-level debug probe (Compact housing)

支持的产品和硬件
调试探针

J-Link PLUS Classic (8.08.28) — Entry-level debug probe with additional features (Classic housing)

支持的产品和硬件
调试探针

J-Link PLUS Compact (8.19.28) — Entry-level debug probe with additional features (Compact housing)

支持的产品和硬件
调试探针

J-Link PRO (8.12.00) — The ultra-fast debug probe with Ethernet

支持的产品和硬件
调试探针

J-Link PRO PoE (8.12.28) — The specialized high-end debug probe for test farms

支持的产品和硬件
调试探针

J-Link ULTRA+ (8.16.28) — The ultra-fast debug probe

支持的产品和硬件
调试探针

J-Link WiFi (8.14.28) — The debug probe with WLAN/WiFi interface

支持的产品和硬件
调试探针

J‑Link BASE Classic (8.08.00) — Entry-level debug probe (Classic housing)

支持的产品和硬件
适用于评估类项目的 TI 标准条款与条件。

支持和培训

第三方支持
TI 不会为此硬件提供持续且直接的设计支持。设计期间, 如需获得支持,请联系 SEGGER。
免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。