SD394EVK
SD394EVK - 用于 LMH0394 电缆均衡器的评估板
SD394EVK
概述
The SD394EVK is an evaluation board designed to demonstrate the performance and capabilities of the LMH0394 3G HD/SD SDI Low Power Extended Reach Adaptive Cable Equalizer.
The board accepts 75Ω input signals conforming to the SMPTE 424M, SMPTE 292M, or SMPTE 259M standards. The LMH0394 will restore the input signal after it has been attenuated by coaxial cable. The LMH0394 differential output is provided via two 50Ω SMA connectors. Jumpers on the board can be configured for evaluation of LMH0394 features such as auto sleep, carrier detect, mute, bypass, and SPI mode / pin mode select.
特性
Contents:
- SD394EVK board assembly with the LMH0394 cable equalizer
- SD394 User Guide which includes the Schematic and BOM
What the user needs to provide:
- An SDI video source (i.e. a video test generator)
- SDI video analyzer, SDI waveform monitor, or a high-speed oscilloscope to observe the output
- Coaxial cable to attenuate the signal prior to the equalizer (optional)
- Power supply for SD394EVK
串行数字接口 (SDI) IC
立即订购并开发
评估板
SD394EVK/NOPB — SD394EVK - Evaluation Board for LMH0394 Cable Equalizer
SD394EVK/NOPB — SD394EVK - Evaluation Board for LMH0394 Cable Equalizer
应用软件和框架
ALP — Analog LaunchPad Framework Utility
支持的产品和硬件
产品
FPD-Link 串行器/解串器
V3Link 串行器/解串器
串行数字接口 (SDI) IC
硬件开发
评估板
ALP — Analog LaunchPad Framework Utility
产品
FPD-Link 串行器/解串器
V3Link 串行器/解串器
串行数字接口 (SDI) IC
硬件开发
评估板
发布信息
ALP GUI Platform
新增功能
设计文件
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | SD394EVK - Evaluation Board for LMH0394 Cable Equalizer | 2012-1-27 | |||
| 证书 | SD394EVK/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |