PGA848EVM
PGA848 评估模块
PGA848EVM
概述
The PGA848 evaluation module (PGA848EVM) is a development platform for evaluation the PGA848, a precision, low-noise, high-bandwidth programmable gain instrumentation amplifier (PGIA). The PGA848 is equipped with eight decade (scope) gain settings, from an attenuating gain of 0.5V/V to a maximum of 100V/V, using three digital gain-selection pins.
特性
- Differential or single-ended input instrumentation signal conditioning to single-ended output
- Option to have input and output stage power supplies together or separate
- Option to drive the REF pin externally or to mid output stage power supply through an op-amp buffer by default
- Footprints to allow flexibility in implementing noise filtering on the input and output of the PGA848
可编程和可变增益放大器(PGA 和 VGA)
立即订购并开发
评估板
PGA848EVM — PGA848 评估模块
PGA848EVM — PGA848 评估模块
认证
PGA848EVM-CERT — DoC certification for PGA848EVM
支持的产品和硬件
PGA848EVM-CERT — DoC certification for PGA848EVM
DoC certification for PGA848EVM
发布信息
DoC certification for PGA848EVM