MSPMATHLIB
MSP430 的数学库
MSPMATHLIB
概述
Continuing to innovate in the low power and low cost microcontroller space, TI brings you MSPMATHLIB. Leveraging the intelligent peripherals of our devices, this floating point math library of scalar functions brings you up to 26x better performance.
Mathlib is easy to integrate into your designs. This library is free and is integrated in both Code Composer Studio and IAR IDEs. Read the User’s Guide for an in depth look at the math library and relevant benchmarks.
MSP430 devices supported by MSPMATHLIB:
- MSP430F5xx
- MSP430F6xx
- FRAM Based Devices
What does this mean to you? Now your MSP430 can do more while consuming the same or even less power!
This optimized library can bring you increased performance in any applications involving floating point scalar math. This includes metering and sensor based applications and can leverage functions such as sin, cos, tan, log, exp and sqrt.
特性
- Up to 26x higher performance when executing floating point scalar math functions
- Remains in low power modes longer due to the increased performance
- Free and easy to use – now integrated in CCS and IAR
- Library
- User's Guide
开始使用
- The Math Library for MSP430 is now included in CCSTUDDIO
- Download the Code Composer Studio to integreate MSPMATHLIB for free
- Read the MSPMATHLIB user's guide for instruction on benchmarks and performance
下载
MSPMATHLIB — 适用于 MSP430 的数学库(现包含在 CCSTUDIO 中)
MSPMATHLIB — 适用于 MSP430 的数学库(现包含在 CCSTUDIO 中)
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
技术文章 | How MSP430FRx MCUs can achieve higher performance | PDF | HTML | 2015-7-21 | |||
用户指南 | MSPMATHLIB: An Optimized MSP430 Library of Floating-Point Scalar Math Functions | 2013-5-5 |