MNOVA-3P-NOVACARTS

MicroNova NovaCarts cell module controller (CMC) simulator for validating battery management systems

MNOVA-3P-NOVACARTS

来源: MicroNova
下载

概述

The NovaCarts cell module controller (CMC) simulation can simulate up to 35 cell monitoring integrated circuits of the automotive battery cell monitors family. The simulator is connected to the battery management system (BMS) host via a daisy chain interface. Typical applications of the simulator are the use in HiL simulators, software tests and environmental tests of ECUs. Advantages of the simulator are in particular its user-friendly use without a real battery and the hazard-free and reproducible simulation of fault conditions. The emulator can be integrated into various test environments via an ethernet interface and an API. In addition, a windows GUI is available.

特性
  • High-precision representation of current steps and voltage drops
  • Software-controlled internal resistance of cells can be modified swiftly and in real-time to simulate lithium-ion solid-state batteries
  • Significantly more accurate calculation of the current battery status thanks to an electrochemical simulation model
  • The ability to simulate capacitive and inductive balancing mechanisms allows the BMS to be validated with active and passive cell balancing
下载 观看带字幕的视频 视频

下载

模拟工具

MNOVA-3P-NOVACARTS NovaCarts CMC-simulator TI BQ7971x-Q1

支持的产品和硬件

MNOVA-3P-NOVACARTS NovaCarts CMC-simulator TI BQ7971x-Q1

close
最新版本
版本: null
发布日期: 2024-8-28

支持和培训

第三方支持
TI 不会为此软件提供持续且直接的设计支持。要在设计期间获得支持,请联系 MicroNova.
免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。