MCW-3P-FACEREC
概述
MulticoreWare is a software engineering product and services company that combines its expertise in artificial intelligence and embedded systems to create Linux-based solutions to solve real world challenges in imaging, building automation, retail, authentication, smart city and a variety of industrial applications. MulticoreWare specializes in custom implementations to create end-to-end solutions with TI's embedded processors.
MulticoreWare’s HuBe.ai (Human Behavior) optimized for edge devices Software IP combined with TI's AM62x processor brings efficient and optimized Arm A53-based AI capabilities such as face detection and recognition targeted towards access authorization and retail applications.
Watch a demo of MulticoreWare’s HuBe.ai here
特性
- Face detection
- Face recognition
- Five point landmark detection
- Add single/multiple references
- Modify and delete references
- Up to 4 frames per second
- User authentication
- RGB sensor support
- Occlusion up to 30%
- Input format image - JPEG, PNG
- Input format video - MP4, AVI
- Viewing angle pan - + / - 45 degrees
- Viewing angle tilt - + / - 30 degrees
下载
FACEREC-AM62 — MulticoreWare face recognition solution with AM62x
FACEREC-AM62 — MulticoreWare face recognition solution with AM62x
相关设计资源
软件开发
软件开发套件 (SDK)
硬件开发
评估板
支持和培训
视频系列
观看全部视频免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。