LM5064EVK
用于 LM5064 的评估板
LM5064EVK
概述
The LM5064EVK evaluation module provides the power design engineer with a fully functional intelligent monitoring and protection controller board designed for negative voltage systems. This application note describes the various functions of the board, how to test and evaluate it, and how to use the GUI design tool to change the components for a specific application. Use of the advanced telemetry and monitoring capabilities of this device requires the installation of the Intelligent Power Manager GUI; however, the LM5064 is capable of acting as a hot-swap and protection circuit without any software installation.
电子保险丝和热插拔控制器
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
用户指南 | AN-2143 LM5064 Evaluation Kit (Rev. B) | 2020-1-6 | ||||
证书 | LM5064EVK/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |