KP-3P-DLP4500EVM
概述
Keynote Photonics offers a number of optical engine options, featuring DLP4500/DLPC350 DLP® chipset.
The LC4500-RGB optical engine provides a full color, high resolution projector for your display applications. Excellent uniformity and short focus capability enable a wide range of applications. The LC4500 electronics contain all the power and capability of Texas Instruments’ reference design and more: multiple control options, Beaglebone Black compatibility, and custom GUI. An embedded TI MSP430™ is also available to manage the DLPC350 and set different operating modes, configure external GPIO, or manage the three channel LED drivers. Both USB and UART interfaces are available.
The LC4500-UV/B optical engine, coupled with the LC4500 electronics, provides users with a compact all-in-one solution for UV exposure and 3D measurement. The LC4500-UV optical engine uses a single color LED and on-axis projection to provide maximum power with high uniformity. The standard engine includes a 405nm UV LED. However, other wavelengths (blue, green, red) may be substituted to suit your specific application.
Learn more about Keynote Photonics at https://keynotephotonics.com.
DLP 控制器和驱动器
立即订购并开发
LC4500-M8-UV-405 — LC4500 405NM 紫外线投影仪
LC4500-M8-UV-405 — LC4500 405NM 紫外线投影仪
LC4500-P5 — LC4500-RGB 工业投影仪
LC4500-P5 — LC4500-RGB 工业投影仪
LC4500-RGB-EKT — Flexlight LC4500 BeagleBone Black 控制器
LC4500-RGB-EKT — Flexlight LC4500 BeagleBone Black 控制器
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 用户指南 | DLPC350 Programmer’s Guide (Rev. G) | 2018-7-5 |
相关设计资源
软件开发
固件
支持和培训
视频系列
观看全部视频免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。