ISO154XEVM
ISO154XEVM 评估模块
ISO154XEVM
概述
The ISO154xEVM Evaluation Module has been designed to allow the user to evaluate the electrical parameter performance and features of TI's ISO154x family of 3kV I2C isolators which are based on TI's capacitive isolation technology. The ISO154xEVM Evaluation Module provides for the evaluation of:
ISO1541 I2C isolator
The ISO1540 has two isolated bidirectional channels for clock and data lines while the ISO1541 has a bidirectional data and a unidirectional clock channel. The ISO1541 is useful in applications that have a single Master while the ISO1540 is ideally fit for multi-master applications.
特性
- Isolated Bidirectional, I2C Compatible Communications
- Supports up to 1 Mbps
- 3.0-V to 5.5-V Supply Range
- Open Drain Outputs with 3.5-mA/35-mA Sink Current Capability
I2C 隔离器
立即订购并开发
评估板
ISO154XEVM — ISO154XEVM 评估模块
ISO154XEVM — ISO154XEVM 评估模块
仿真模型
SLLM189 — ISO1540 IBIS Model
支持的产品和硬件
产品
I2C 隔离器
硬件开发
评估板
SLLM189 — ISO1540 IBIS Model
产品
I2C 隔离器
硬件开发
评估板
仿真模型
SLLM190 — ISO1541 IBIS Model
支持的产品和硬件
产品
I2C 隔离器
硬件开发
评估板
SLLM190 — ISO1541 IBIS Model
产品
I2C 隔离器
硬件开发
评估板
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 用户指南 | ISO154xEVM 低功耗双向 I2C 隔离器评估模块 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022-10-11 | |
| 证书 | ISO154XEVM EU Declaration of Conformity (DoC) | 2019-1-2 |