HZHYT-3P-HZ-CORE-AM62X

HZHYTECH HZ-CORE-AM62x system on module for AM623 and AM625 Arm Cortex-A53 1.4-GHz processors

HZHYT-3P-HZ-CORE-AM62X

来源: HZHYTECH
立即订购

概述

The HZ-CORE-AM62X system on module (SOM) is a solder-down "stamp" PCB from HZHYTECH based on AM623 and AM625 processors.

The SOM has low power consumption, low cost and optimal integration, making it widely usable in a variety of applications from high-precision medical measuring instruments, data acquisition processing systems, handheld devices, communication systems, industrial control, and video surveillance and other application fields.

The SOM solder-down form factor features lead-free immersion gold and 10-layer printed board technology to ensure signal integrity and good EMC characteristics. There are 224 pins in total, including 128 half-hole (castellated edge) immersed gold pins and 96 surface-mount pads to expand all interface functions, which is convenient for secondary development and use in production, allowing the user to flexibly configure the functions required by the application.

The TPS6521901RHBR integrated multi-channel power management IC is used to reduce overall system power consumption.

特性
  • 45 mm x 45 mm
  • Solder-down, 128 edge pins, 96 inner-ring pads (224 pins total)
  • 2-GB DDR4, 8-GB eMMC
  • CAN-FD, SPI, RGMII, and PRU/GPMC industrial interfaces available
  • Linux Yocto, Linux-RT, Android (A53); FreeRTOS (M4)
多媒体和工业网络 SoC
AM623 具有基于 Arm® Cortex®-A53 的对象和手势识别功能的物联网 (IoT) 和网关 SoC AM625 具有基于 Arm® Cortex®-A53 的边缘 AI 和全高清双显示的人机交互 SoC
下载 观看带字幕的视频 视频
照片提供方为 HZHYTECH

立即订购并开发

评估板

HZ-CORE-AM62X — HZ-CORE-AM62X core board system on module based on AM623 and AM625 processors

支持的产品和硬件

HZ-CORE-AM62X HZ-CORE-AM62X core board system on module based on AM623 and AM625 processors

close
版本: null
发布日期:
开发套件

HZ-KIT-AM62X — Development kit for HZ-CORE-AM62X

支持的产品和硬件

HZ-KIT-AM62X Development kit for HZ-CORE-AM62X

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

支持和培训

第三方支持
TI 不会为此硬件提供持续且直接的设计支持。设计期间, 如需获得支持,请联系 HZHYTECH。
免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。