HD3SS215EVM
HD3SS215EVM:HDMI 2.0/DisplayPort 1.2A、6.0 Gbps 2:1/1:2 差动开关评估模块
HD3SS215EVM
概述
The HD3SS215EVM features the HD3SS215 which is a high-speed passive switch capable of switching two full 4-lane ports from one of two sources to one target location in an application or from one source to one of two targets. The signal pass through the switch can be DisplayPort or HDMI/DVI signal. For DisplayPort applications, the HD3SS215 also supports switching of the auxiliary (AUX), display data channel (DDC), and hot plug detect (HPD) signals.
This EVM was designed to be used as a medium connection between one HDMI source and one of two HDMI sinks. The interface to the EVM consists of a standard HDMI connector to connect the EVM to your system setup with standard HDMI cables.
特性
- Capable of min, nom and max voltage operation
- Demonstrates AUX switching capabilities
- Demonstrates output enable/disable features
HDMI、DisplayPort 和 MIPI IC
立即订购并开发
评估板
HD3SS215EVM — HD3SS215EVM:HDMI 2.0/DisplayPort 1.2A、6.0 Gbps 2:1/1:2 差动开关评估模块
HD3SS215EVM — HD3SS215EVM:HDMI 2.0/DisplayPort 1.2A、6.0 Gbps 2:1/1:2 差动开关评估模块
设计工具
SLAC670 — HD3SS215 Model Port Order Descriptions
支持的产品和硬件
产品
HDMI、DisplayPort 和 MIPI IC
硬件开发
评估板
SLAC670 — HD3SS215 Model Port Order Descriptions
产品
HDMI、DisplayPort 和 MIPI IC
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slac670 or www.ti.com.cn/lit/xx/slac670/slac670.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLAC670. Please update any bookmarks accordingly.
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | HD3SS215EVM User's Guide (Rev. B) | 2017-3-27 | |||
| 证书 | HD3SS215EVM EU Declaration of Conformity (DoC) | 2019-1-2 |