Getting started with run out-of-box examples and application level examples
See the required hardware, software and tools to start evaluating CapTIvate™ touch sensing applications.
评估板
EVM430-CAPMINI — MSP430FR2512 CapTIvate™ 电容式传感演示板
应用软件和框架
MSPCAPTDSNCTR — MSP CapTIvate 设计中心 GUI
支持的产品和硬件
产品
MSP430 微控制器
硬件开发
开发套件
硬件编程工具
评估板
MSPCAPTDSNCTR — MSP CapTIvate 设计中心 GUI
版本: 1.83.00.08
发布日期: 2020-5-16
Captivate Design Center for Windows
SHA-256 校验和
Captivate Design Center for Mac OS X
SHA-256 校验和
Captivate Design Center for Linux
SHA-256 校验和
产品
MSP430 微控制器
硬件开发
开发套件
硬件编程工具
评估板
文档
Release Notes
API Guide
Users Guide
发布信息
CapTIvate™ brings together an exciting new capacitive touch measurement technology, a powerful CapTIvate™ Design Center GUI, a versatile hardware development platform and a full feature capacitive touch software library, creating the next step in evolution for capacitive touch sensor design. The CapTIvate™ Design Center is a rapid development tool that accelerates capacitive touch designs for CapTIvate™ Technology enabled MSP430 devices. By helping guide the product developer through the capacitive touch development process, the CapTIvate™ Design Center can simplify and accelerate any touch design through the use of innovative user graphical interfaces, wizards and controls.
新增功能
- CapTIvate Technology Guide
- Add the Temperature Drift information in Design Guide section
- Update the Devices section with key sensing parameters and comparison between two generations
- Software Library
- Add the support for new devices MSP430FR2672 and MSP430FR2673
- Design Center
- Please re-create the projects created from the previous version to get all the new features.
- Added support for TrackPad sensors
- Minor bug fixes