DRV8844EVM
DRV8844 评估模块
DRV8844EVM
概述
The DRV8844 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8844 motor driver from Texas Instruments.
特性
- 8 to 60V supply voltage range
- Supports up to +/-30V split supplies
- 2.5A peak / 1.75A continuous output per H-Bridge
- Outputs can be paralleled for higher output current or better thermal performance
- PWM control interface with independent enables
- Floating control inputs isolates system controller from driver
- DRV8844 Evaluation Module
- MCU Control Software Source Code
- Easy to Use GUI
- USB Cable
电磁阀驱动器
立即订购并开发
评估板
DRV8844EVM — DRV8844 评估模块
DRV8844EVM — DRV8844 评估模块
支持软件
SLVC445 — DRV8844 Software
支持的产品和硬件
SLVC445 — DRV8844 Software
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc445 or www.ti.com.cn/lit/xx/slvc445c/slvc445c.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC445. Please update any bookmarks accordingly.
设计文件
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | DRV8844EVM Users Guide | 2012-8-1 | |||
证书 | DRV8844EVM EU Declaration of Conformity (DoC) | 2019-1-2 |