DRV8701EVM
DRV8701 全桥刷式直流电机栅极驱动器评估模块
DRV8701EVM
概述
The DRV8701EVM (evaluation module) serves as an evaluation kit to demonstrate TI’s DRV8701 H-bridge gate driver. An MSP430G2553 is used to control the speed and direction of the motor, while also monitoring the motor current from the DRV8701. The power stage is created using the DRV8701 H-bridge gate driver and CSD18532Q5B N-channel NexFETTM power MOSFETs. The EVM is a high-performance, power-efficient, and cost-effective platform that speeds development for a quicker time to market. A user friendly application is provided to quickly get the EVM operating with minimal external equipment.
特性
- 5.9 to 45V operating voltage range
- 15A continuous / 20A peak H-bridge output current
- Drives a single bidirectional brushed DC motor
- Compact 3.5” x 2.2” form factor
- User-friendly GUI via MSP430 and USB interface
MOSFET
立即订购并开发
评估板
DRV8701EVM — DRV8701 全桥刷式直流电机栅极驱动器评估模块
DRV8701EVM — DRV8701 全桥刷式直流电机栅极驱动器评估模块
支持软件
SLVC615 — DRV8701EVM Software
支持的产品和硬件
SLVC615 — DRV8701EVM Software
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc615 or www.ti.com.cn/lit/xx/slvc615/slvc615.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC615. Please update any bookmarks accordingly.
设计文件
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | DRV8701 Evaluation Module User's Guide | 2015-3-25 | |||
证书 | DRV8701EVM EU Declaration of Conformity (DoC) | 2019-1-2 |