DAC8574EVM
DAC8574 评估模块
DAC8574EVM
概述
The DAC8574EVM is a simple evaluation module designed for quick and easy way to evaluate the functionality and performance of the high resolution, quad-channel, serial ( I2C) input DAC8574. The EVM has a I2C interface that will allow communication with any host microprocessor or TI DSP base system. Functional evaluation of the DAC8574, using the EVM, can be accomplished with any microprocessor, TI DSP, or pattern generator.
精密 DAC (≤10 MSPS)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | DAC8574 Evaluation Module User's Guide | 2003-6-27 | |||
| 证书 | DAC8574EVM EU Declaration of Conformity (DoC) | 2019-1-2 |