BQ2419XEVM
BQ2419X 评估模块
BQ2419XEVM
概述
The bq2419x evaluation module (EVM) is a complete charger module for evaluating an I2C-controlled single NVDC-1 charge using the bq2419x devices.
The BQ2419xEVM-021 requires USB Interface Adaptive Evaluation Module “USB-TO-GPIO” for I2C interface. If one is not already available to you and I2C is needed then one can be ordered through the eStore. Buy Now USB Interface Adapter EVM
特性
- High Efficiency 4.5A Switch Mode Charger
- Highest Battery Discharge Efficiency at 2A, 90% at 4A
- Single Input USB-Compliant/Adapter Charger
- 3.9V-17V Input Operating Voltage Range
- USB OTG 5V at 1.3A Synchronous Boost
- Narrow VDC Power Path Management
- 1.5MHz Switching Frequency for Low Profile Inductor
- Autonomous Battery Charging with or without Host Management
电池充电器 IC
立即订购并开发
评估板
BQ24190EVM-021 — BQ2419X 评估模块
BQ24190EVM-021 — BQ2419X 评估模块
评估板
BQ24192EVM-021 — BQ2419X 评估模块
BQ24192EVM-021 — BQ2419X 评估模块
评估板
BQ24192IEVM-021 — BQ2419X 评估模块
BQ24192IEVM-021 — BQ2419X 评估模块
评估板
BQ24195EVM-193 — BQ2419X 评估模块
BQ24195EVM-193 — BQ2419X 评估模块
评估板
BQ24195LEVM-193 — BQ2419X 评估模块
BQ24195LEVM-193 — BQ2419X 评估模块
评估模块 (EVM) 用 GUI
SLUC391 — bq2419x GUI
支持的产品和硬件
产品
电池充电器 IC
硬件开发
评估板
SLUC391 — bq2419x GUI
产品
电池充电器 IC
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/sluc391 or www.ti.com.cn/lit/xx/sluc391a/sluc391a.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLUC391. Please update any bookmarks accordingly.
技术文档
未找到结果。请清除搜索并重试。
查看全部 9
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 证书 | BQ24195EVM-193 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 证书 | BQ24195LEVM-193 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 证书 | BQ24196EVM-021 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 证书 | BQ24190EVM-021 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 证书 | BQ24192IEVM-021 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 证书 | BQ24192EVM-021 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | I2C Controlled 2.5A Single Cell USB, Adaptor Charger (Rev. A) | 2014-2-11 | ||||
| 用户指南 | bq24190/2/2i/3/6 and bq24292i EVM (PWR021) (Rev. C) | 2013-8-28 | ||||
| 产品概述 | Faster Charging Power Bank Turn-Key Solutions | 2013-2-20 |