BOOST-DRV8848
具有 DRV8848 的双路刷式直流电机 BoosterPack
BOOST-DRV8848
概述
The BOOST-DRV8848 is 4-18V brushed DC motor drive stage based on the DRV8848 dual H-bridge motor driver. The design contains everything needed to drive single or dual brush DC motors, and supports a parallel mode for higher current needs. The BOOST-DRV8848 is ideal for those wishing to learn more about brushed DC motor drive stage design. This kit was designed to be compatible with all TI LaunchPads following the LaunchPad Pinout Standard, with primary software/firmware support being provided for the MSP-EXP430G2 LaunchPad with a MSP430G2553.
特性
- Operates from 4 to 18V, 1A RMS current per bridge
- Drives one or two brushed DC motors
- Drives one brushed DC motor in parallel mode with increased drive current
- Compatible with all TI LaunchPad's
步进电机驱动器
立即订购并开发
评估板
BOOST-DRV8848 — 具有 DRV8848 的双路刷式直流电机 BoosterPack
BOOST-DRV8848 — 具有 DRV8848 的双路刷式直流电机 BoosterPack
支持软件
SLVC606 — BOOST-DRV8848 Hardware and Software Files
支持的产品和硬件
SLVC606 — BOOST-DRV8848 Hardware and Software Files
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc606 or www.ti.com.cn/lit/xx/slvc606/slvc606.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC606. Please update any bookmarks accordingly.
技术文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
白皮书 | How smart tune regulates current in stepper motors (Rev. A) | 2019-3-19 | ||||
证书 | BOOST-DRV8848 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
用户指南 | BOOST-DRV8848 User's Guide | 2014-12-2 |