AFE4400SPO2EVM
适用于心率监测器和低成本脉动式血氧计的 AFE4400 集成 AFE 评估模块
AFE4400SPO2EVM
概述
The AFE44x0SPO2EVM is intended for evaluating AFE4400 and AFE4490 devices. The family of devices are fully integrated AFE ideally suited for Pulse Oximeter applications and consist of low noise receive channel, the LED transmit section and diagnostics for sensor and LED fault detection. The AFE4400/AFE4490 has very highly configurable timing controller enabling the user to have complete control of the device’s timing characteristics. The device also has an integrated oscillator working off an external crystal to ease clocking requirements and provide a low jitter clock to the AFE44x0. The device communicates to an external host processor using the Serial Peripheral Interface (SPI).
The purpose of the AFE44x0SPO2EVM is to expedite evaluation and system development activities related to AFE44x0 devices.
特性
- DB9 pulse oximeter sensor cable support
- Acquire data at up to 3000Hz in evaluation mode
- USB based power and PC application connectivity
- Access to all AFE44x0 registers via an easy to use GUI
生物传感 AFE
开始使用
- 订购 AFE4400SPO2EVM
- 下载 AFE44x0SPO2EVM GUI
- 下载 AFE44x0SPO2EVM 用户指南
立即订购并开发
AFE4400SPO2EVM — 适用于心率监测器和低成本脉动式血氧计的 AFE4400 集成 AFE 评估模块
AFE4400SPO2EVM — 适用于心率监测器和低成本脉动式血氧计的 AFE4400 集成 AFE 评估模块
SLAC678 — AFE4400SPO2EVM Firmware Source v1.4
支持的产品和硬件
产品
生物传感 AFE
硬件开发
评估板
SLAC678 — AFE4400SPO2EVM Firmware Source v1.4
产品
生物传感 AFE
硬件开发
评估板
发布信息
SLAC556 — AFE44x0SPO2EVM GUI v2.4
支持的产品和硬件
产品
生物传感 AFE
硬件开发
评估板
SLAC556 — AFE44x0SPO2EVM GUI v2.4
产品
生物传感 AFE
硬件开发
评估板
发布信息
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AFE44x0SPO2EVM User's Guide (Rev. C) | 2014-5-27 | |||
证书 | AFE4400SPO2EVM EU Declaration of Conformity (DoC) | 2019-1-2 |