ADS8412EVM
ADS8412 评估模块
ADS8412EVM
概述
The ADS8412EVM is a full-featured EValuation Module for the operation of the ADS8412 analog to digital converter. The part is a high-speed SAR (successive approximation register); 16-bits of resolution, single channel, parallel interface ADC. The EVM has an on board signal conditioning circuit, an inverting gain of one amplifier, used to buffer and condition the incoming signal. This board also has a precise reference, buffered with a non-inverting operational amplifier. The digital input/outputs are buffered, while on board decoding can be used for stacking of multiple EVMs.
特性
- On board signal conditioning
- Onboard reference
- Input and Output Digital Buffers
- On board decoding for stacking multiple EVMs
精密 ADC
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | ADS8402/ADS8406/ADS8412 EVM User's Guide (Rev. A) | 2004-9-14 | |||
| 证书 | ADS8412EVM EU Declaration of Conformity (DoC) | 2019-1-2 |