ADS8344EVM
ADS8344 评估模块
ADS8344EVM
概述
The ADS8344EVM is an 8-channel, 16-bit analog-to-digital converter evaluation board based on the ADS8344 ADC. Typical power dissipation is 10 mW at a 100 kHz throughput rate and a 5-V supply. The device uses a synchronous serial interface that is buffered on the EVM. The EVM also incorporates a stable voltage reference and operational amplifier, configured as a buffer to ensure a low-noise voltage to the ADC.
Companion power devices:
- TPS7A3001 Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator. Click here to view device details.
- TPS7A4901 Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator. Click here to view device details.
精密 ADC
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | ADS8344EVM | 2002-6-10 | |||
| * | EVM 用户指南 | ADS8344/45EVM | 2007-7-26 | |||
| 证书 | ADS8344EVM EU Declaration of Conformity (DoC) | 2019-1-2 |