ADS5402EVM
双通道、高达 800MSPS 的 ADS5402 评估模块
ADS5402EVM
概述
The ADS540x and ADS54T0x EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments ADS5401/02/03/04/07/09 single/dual channel 12-bit 500/800/900 MSPS analog to digital converters and ADS54T01/T04/T02, which are single/dual channel 500/750MSPS BTS feedback and receiver ICs. The ADC features parallel DDR LVDS outputs. The EVM provides a flexible environment to test the ADS540x under a variety of clock, analog input, and supply conditions. For the ADS54T0x EVM, there are a variety of methods to supply a trigger to the EVM to initiate a burst of high resolution output.
The ADS540x EVM is directly compatible to the TSW1400EVM and TSW1405EVM, which are TI's high speed ADC data capture cards. The TSW1400 can also be used to supply the burst mode trigger to the ADS54T0x EVM.
特性
- Transformer coupled analog input path
- DDR LVDS parallel output
- Transformer coupled clock input path
- Compatible with TSW1400 or TSW1405 capture cards
- USB controlled for SPI access
高速 ADC (≥10 MSPS)
立即订购并开发
ADS5402EVM — 双通道、高达 800MSPS 的 ADS5402 评估模块
ADS5402EVM — 双通道、高达 800MSPS 的 ADS5402 评估模块
SBAC120 — TIGAR Support Files
支持的产品和硬件
产品
射频接收器
高速 ADC (≥10 MSPS)
硬件开发
评估板
SBAC120 — TIGAR Support Files
产品
射频接收器
高速 ADC (≥10 MSPS)
硬件开发
评估板
发布信息
SBAC119 — TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)
支持的产品和硬件
产品
射频接收器
高速 ADC (≥10 MSPS)
硬件开发
评估板
SBAC119 — TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)
产品
射频接收器
高速 ADC (≥10 MSPS)
硬件开发
评估板
发布信息
SLAC565 — ADS540x GUI v1p3 Installer
支持的产品和硬件
硬件开发
评估板
SLAC565 — ADS540x GUI v1p3 Installer
硬件开发
评估板
发布信息
设计文件
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | ADS5402EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
用户指南 | ADS540x and ADS54T0x Evaluation Module | 2012-6-28 |