ADC12D1600RB

12 位双路 1.6/1.8 GSPS 或单路 3.2/3.6 GSPS A/D 转换器参考板

ADC12D1600RB

立即订购

概述

The ADC12D1600 is the latest advance in TI's Ultra-High-Speed ADC family. This low-power, high-performance CMOS analog-to-digital converter digitizes signals at 12-bit resolution for dual channels at sampling rates of up to 1.0/1.6/1.8 GSPS (Non-Interleave Mode) or for a single channel up to 2.0/3.2/3.6 GSPS (Interleave Mode). The ADC12D1600 achieves excellent accuracy and dynamic performance while dissipating lowest power in class.

The ADC12D1600 Reference Board (ADC12D1600RB) is designed to assist in the evaluation of the ADC in a system, as well as serve as a reference design for the customer`s system. All that are required, in addition to the Reference Board kit, in order to use it are a PC and a signal generator for the analog input. A bandpass or lowpass filter for the analog input is also strongly recommended. Note that a Reference Board is available for the ADC12D1600/1800, but not the ADC12D1000; to evaluate the ADC12D1000, the ADC12D1600RB can be operated using an external 1GHz sampling clock signal generator.

This platform can be evaluated and controlled via WaveVision5 software, which has been developed for use with it. The on-board FPGA captures data from the ADC and transfers it to the PC via the USB connection. Data may be viewed in the time domain, frequency domain, or as a histogram. The ADC12D1600 control registers, which offer additional mode selection and features, may also be accessed via the WaveVision5 interface.

The features of this board are designed to allow for maximum flexibility and convenience. The analog input may be configured for AC- or DC-coupling and two balun boards of different frequency ranges are provided to achieve single-ended to differential conversion from a signal source. TI's on-board LMX2531 provides a sampling clock at 1.6/1.8GHz. Alternately, an external clock at a different frequency may be used for the sampling clock. A 7.5V brick supply provides power to the board and the power supply section, which regulates this supply down to the various required voltages, serves as a model for a customer system. See the User's Guide for a complete description of features.

If the ADC is being used in DESIQ Mode, a DESIQ Balun Board is available to drive the ADC externally.

特性
  • Configurable to either 2.0/3.2/3.6 GSPS interleaved or 1.0/1.6/1.8 GSPS dual ADC
  • Pin-compatible with ADC10D1000/1500
  • Internally terminated, buffered, differential analog inputs
  • Interleaved timing automatic and manual skew adjust
  • Test patterns at output for system debug
  • Programmable 15-bit gain and 12-bit plus sign offset
  • Programmable tAD adjust feature
  • 1:1 non-demuxed or 1:2 demuxed LVDS outputs
  • AutoSync feature for multi-chip systems
  • Single 1.9V 0.1V power supply

Contents:

  • ADC12D1600 Reference Board
  • Hardware kit which includes:
    • USB cable
    • 7.5V supply and cable
    • (1) TI Anaren balun board
    • (1) TI Mini-Circuits balun board
    • (4) 6? SMA cables
    • (4) DC blocks
    • (2) 50 ohm plugs
高速 ADC (≥10 MSPS)
ADC12D1000 12 位、双通道 1.0GSPS 或单通道 2.0GSPS 模数转换器 (ADC) ADC12D1600 12 位、双通道 1.6GSPS 或单通道 3.2GSPS 模数转换器 (ADC)
下载 观看带字幕的视频 视频

立即订购并开发

评估板

ADC12D1600RB/NOPB — 12-Bit, Dual 1.6/1.8 GSPS or Single 3.2/3.6 GSPS A/D Converter Reference Board

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

ADC12D1600RB/NOPB 12-Bit, Dual 1.6/1.8 GSPS or Single 3.2/3.6 GSPS A/D Converter Reference Board

close
版本: null
发布日期:
支持软件

WAVEVISION5 — WaveVision 5 Software

支持的产品和硬件

支持的产品和硬件

产品
高速 ADC (≥10 MSPS)
ADC08D1020 8 位、双路 1.0GSPS 或单路 2.0GSPS 模数转换器 (ADC) ADC08D1520 8 位、双通道 1.5GSPS 或单通道 3.0GSPS 模数转换器 (ADC) ADC10D1000 10 位、双通道 1.0GSPS 或单通道 2.0GSPS 模数转换器 (ADC) ADC10D1500 10 位、双通道 1.5GSPS 或单通道 3.0GSPS 模数转换器 (ADC) ADC10DV200 双通道、10 位、200MSPS 模数转换器 (ADC) ADC12D1000 12 位、双通道 1.0GSPS 或单通道 2.0GSPS 模数转换器 (ADC) ADC12D1000RF 12 位、双通道 1.0GSPS 或单通道 2.0GSPS 射频采样模数转换器 (ADC) ADC12D1600 12 位、双通道 1.6GSPS 或单通道 3.2GSPS 模数转换器 (ADC) ADC12D1600RF 12 位双通道 1.6GSPS 或单通道 3.2GSPS 射频采样模数转换器 (ADC) ADC12D1800 12 位、双通道 1.8GSPS 或单通道 3.6GSPS 模数转换器 (ADC) ADC12D1800RF 12 位、双通道 1.8GSPS 或单通道 3.6GSPS、射频采样模数转换器 (ADC) ADC12D500RF 12 位、双通道 500MSPS 或单通道 1.0GSPS 射频采样模数转换器 (ADC) ADC12D800RF 12 位、双通道 800MSPS 或单通道 1.6GSPS 射频采样模数转换器 (ADC) ADC14DC080 双通道、14 位、80MSPS、1.0GHz 输入带宽模数转换器 (ADC) ADC16DV160 双通道、16 位、160MSPS 模数转换器 (ADC) ADC16V130 16 位、130MSPS 模数转换器 (ADC)
硬件开发
评估板
ADC12D1600RB 12 位双路 1.6/1.8 GSPS 或单路 3.2/3.6 GSPS A/D 转换器参考板 LM98640CVAL 具有 LVDS 输出的双通道、14 位、40 MSPS 模拟前端 WAVEVSN-BRD-5.1 WaveVision 5 数据捕获板(5.1 版)
下载选项

WAVEVISION5 WaveVision 5 Software

close
版本: 01.00.00.0E
发布日期: 2019-4-4
产品
高速 ADC (≥10 MSPS)
ADC08D1020 8 位、双路 1.0GSPS 或单路 2.0GSPS 模数转换器 (ADC) ADC08D1520 8 位、双通道 1.5GSPS 或单通道 3.0GSPS 模数转换器 (ADC) ADC10D1000 10 位、双通道 1.0GSPS 或单通道 2.0GSPS 模数转换器 (ADC) ADC10D1500 10 位、双通道 1.5GSPS 或单通道 3.0GSPS 模数转换器 (ADC) ADC10DV200 双通道、10 位、200MSPS 模数转换器 (ADC) ADC12D1000 12 位、双通道 1.0GSPS 或单通道 2.0GSPS 模数转换器 (ADC) ADC12D1000RF 12 位、双通道 1.0GSPS 或单通道 2.0GSPS 射频采样模数转换器 (ADC) ADC12D1600 12 位、双通道 1.6GSPS 或单通道 3.2GSPS 模数转换器 (ADC) ADC12D1600RF 12 位双通道 1.6GSPS 或单通道 3.2GSPS 射频采样模数转换器 (ADC) ADC12D1800 12 位、双通道 1.8GSPS 或单通道 3.6GSPS 模数转换器 (ADC) ADC12D1800RF 12 位、双通道 1.8GSPS 或单通道 3.6GSPS、射频采样模数转换器 (ADC) ADC12D500RF 12 位、双通道 500MSPS 或单通道 1.0GSPS 射频采样模数转换器 (ADC) ADC12D800RF 12 位、双通道 800MSPS 或单通道 1.6GSPS 射频采样模数转换器 (ADC) ADC14DC080 双通道、14 位、80MSPS、1.0GHz 输入带宽模数转换器 (ADC) ADC16DV160 双通道、16 位、160MSPS 模数转换器 (ADC) ADC16V130 16 位、130MSPS 模数转换器 (ADC)
硬件开发
评估板
ADC12D1600RB 12 位双路 1.6/1.8 GSPS 或单路 3.2/3.6 GSPS A/D 转换器参考板 LM98640CVAL 具有 LVDS 输出的双通道、14 位、40 MSPS 模拟前端 WAVEVSN-BRD-5.1 WaveVision 5 数据捕获板(5.1 版)

发布信息

The design resource accessed as www.ti.com.cn/lit/zip/snac002 or www.ti.com.cn/lit/xx/snac002e/snac002e.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SNAC002. Please update any bookmarks accordingly.
适用于评估类项目的 TI 标准条款与条件。

技术文档

未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
证书 ADC12D1600RB/NOPB EU Declaration of Conformity (DoC) 2019-1-2
应用手册 AN-2132 Synchronizing Multiple GSPS ADCs in a System: The AutoSync Feature (Rev. G) 2017-2-3
用户指南 ADC12Dxx00RFRB Reference Board 2013-9-25
应用手册 AN-2128 ADC1xD1x00 Pin Compatibility (Rev. C) 2013-5-1
用户指南 12-Bit, Dual 1.6/1.8 GSPS or Single 3.2/3.6 GSPS Ref Bd User Guide 2012-1-25

相关设计资源

软件开发

应用软件和框架
WAVEVISION5 Data Acquisition and Analysis Software

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持