WINSE-3P-ZRT512C-R454B-TI
Overview
ZRT512C-R454B-4-A refrigerant sensor module is a smart infrared type sensor module, integrated with TI MCU and analog device, using non-dispersive infrared (NDIR) principle to detect the existence of refrigerant, with good selectivity and non-oxygen dependent. It is a compact high performance sensor module made by combining mature infrared gas detection technology with micro machining and sophisticated circuit design. It is easy to use with excellent performance.
Features
- Working voltage: 5~25 V DC, ripple <50mV;
- Average current: <30 mA (@12V);
- Peak current: <60 mA (@12V);
- Interface mode: XHD-4;
- Communication mode: RS485;
- Response Time①: <10s;
- Working T&H: -40~80 ℃,0~100% RH;
- Sizes: 54*34.9*28.83mm;
- Weight: 45g (Cable length 600nm);
- Lifespan: >15 years;
- Certification: UL 60335-2-40: 2022 & IEC 60335-2-40: 2022.
DC/DC converters
General-purpose MCUs
Linear & low-dropout (LDO) regulators
Precision op amps (Vos<1mV)
RS-485 & RS-422 transceivers
Shunt voltage references
Order & start development
ZRT512C-R454B-A — R454B Sensor Module
ZRT512C-R454B-A — R454B Sensor Module
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.