WDST-3P-PRO650NIR

Wintech PRO650NIR high power photo head

Overview

The PRO650NIR photo head incorporates our DLP650LNIR 0.65" WXGA DMD and the DLPC410 chipset. This chipset is used for selective layer sintering (including nylon applications), dynamic laser marking and industrial printing applications. The PRO650LNIR provides more than 100-W output using a Wintech supplied 1064-nm or 976-nm fiber laser, though a customer supplied laser may also be used with the built-in SMA905 fiber interface. A 47-um pixel is available off the shelf, with the ability to design and manufacture custom lenses in-house. This system uses both front side DMD (air) and liquid cooling for thermal management and can run at up to 10,000 binary frames per second.

DLP controllers & drivers
DLPC410 DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs)

 

NIR (>700nm) DMDs
DLP650LNIR 0.65-inch WXGA NIR DLP® digital micromirror device (DMD)
Download View video with transcript Video

Order & start development

Optical module

WINTECH-PRO650NIR — Wintech PRO650NIR high power photo head

Supported products & hardware

WINTECH-PRO650NIR Wintech PRO650NIR high power photo head

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
DLPLCR65NEVM DLP650LNIR DMD evaluation module DLPLCRC410EVM DLPLCRC410 Evaluation Module

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Wintech Digital Systems Technology.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.