VISI-3P-LUXBEAM4600

VISITECH LUXBEAM 4600 DLP formatter board

VISI-3P-LUXBEAM4600

From: VISITECH
Order now

Overview

The LUXBEAM 4600 serves high-speed industrial applications requiring high resolution, fast frame rates, and single pixel control. It includes a DMD board connected with a flex cable and VISITECH’s LUXWARE firmware for memory management, sequencing and I/O signaling. The board also has a ready-to-use web server capable of communicating with VISITECH’s advanced LED driver. Gigabit Ethernet interface provides fast data transfer from a host system. Firmware options such as image scrolling, motion control loop for autofocus, and heat management are available by contacting VISITECH.

Learn more about VISITECH at https://visitech.no.

Features
  • Compact form factor (179 mm x76 mm)
  • Gigabit Ethernet interface
  • External optical synchronization
  • Customization available
Near-UV products (400 to 420 nm)
DLP9500 0.95-inch 1080p DLP® digital micromirror device (DMD) DLPA200 Driver for DLP® digital micromirror device (DMD) DLPC410 DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs)

 

UV products (< 400 nm)
DLP9500UV 0.96-inch 1080p UV DLP® digital micromirror device (DMD)
Download View video with transcript Video

Order & start development

Optical module

LRS-HD-UV — LUXBEAM-Rapid-System – LRS-HD-UVHYVIS

Supported products & hardware

LRS-HD-UV LUXBEAM-Rapid-System – LRS-HD-UVHYVIS

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact VISITECH.
Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.