VISI-3P-LRS-WQM

Visitech LUXBEAM rapid system WQm

VISI-3P-LRS-WQM

From: VISITECH
Order now

Overview

The LUXBEAM® Rapid System LRS-WQm is specifically designed for implementations in compact desktop-type 3D printing and Additive Manufacturing systems. With its 4 million native pixels it offers a high resolution DLP® technology based stereolithography subsystem. At the same time, it takes into consideration the needs in the cost-sensitive desktop 3D print industries, offering superior quality and performance at competitive costs.

Features
  • Features the TI DLP660TE DMD
  • Up to 5W (with 405 nm), 4.5W (with 385nm), 2W (with 365nm)
  • High resolution desktop configuration
  • Advanced LC4KA-EKT electronics
  • 2716 x 1528 native pixel mode
  • Air cooling (fan)
  • Excellent cost-performance and compact box size
≥ 0.47-in array products
DLP660TE 0.66-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD) DLPA100 DLP® driver for DLPC4420, DLPC4430 and DLPC7540
Download View video with transcript Video

Order & start development

Evaluation board

VISITECH-ADDITIVE-MANUFACTURING — LUXBEAM® rapid system- LRS-WQm

Supported products & hardware

VISITECH-ADDITIVE-MANUFACTURING LUXBEAM® rapid system- LRS-WQm

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact VISITECH.
Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.