VISI-3P-LRS-MCX-WX-NIR

VISI-3P-LRS-MCX-WX-NIR

From: VISITECH
Order now

Overview

As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to classical Selective Laser Sintering (SLS) technologies, where the polymer material is heated up sequentially, point by point and layer by layer.

Features
  • DLP650LNIR 0,65” WXGA (NIR)
  • Multihead scrolling systems for 3D printing and additive manufacturing
  • 1280 x 800 px resolution
  • Liquid cooling (water)
  • Complete API (Windows, Linux), platform independent web interface
  • Advanced control softwared package (optional)
DLP controllers & drivers
DLPA200 — Driver for DLP® digital micromirror device (DMD) DLPC410 — DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs)

 

NIR (>700nm) DMDs
DLP650LNIR — 0.65-inch WXGA NIR DLP® digital micromirror device (DMD)
Download View video with transcript Video
Photos courtesy of VISITECH

Order & start development

Evaluation board

LRS-MCX-WX-NIR — Visitech LUXBEAM® rapid system – LRS-MCx-WX NIR light engine

Supported products & hardware

LRS-MCX-WX-NIR — Visitech LUXBEAM® rapid system – LRS-MCx-WX NIR light engine

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
DLPLCR65NEVM — DLP650LNIR DMD evaluation module DLPLCRC410EVM — DLPLCRC410 Evaluation Module

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact VISITECH.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.