VISI-3P-LRS-MCX-HD-UV
Overview
Offering the same performance as the LRS-HD light engines, the LUXBEAM® Rapid System LRS-MCx offers stackability of modules for stitched images down to 50 micron pixel pitch in image. This allows for highest manufacturing throughput for 3D printing with single pass linear motion systems. Special alignment features grant pixel precise alignment of the modules and features the same robust and reliable high resolution.
Features
- DLP9500 0,95” 1080p HD
- Up to 9W (with 405 nm), 7W (with 385nm), 5W (with 365nm)
- Multihead scrolling systems for 3D printing and Additive Manufaturing (AM)
- 1920 x 1080, (UV/VIS)
- 1920 x 1200, (VIS)
- Liquid cooling (water)
- Complete API (Windows, Linux), platform independent web interface
- Advanced control software package (optional)
Order & start development
VISITECH-ADDITIVE-MANUFACTURING-LRS-MCX-HD-UV — LUXBEAM® rapid system- LRS-MCx-HD-UV
VISITECH-ADDITIVE-MANUFACTURING-LRS-MCX-HD-UV — LUXBEAM® rapid system- LRS-MCx-HD-UV
Related design resources
Hardware development
EVALUATION BOARD
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.