VISI-3P-LRS-4KA

VISI-3P-LRS-4KA

From: VISITECH
Order now

Overview

The LUXBEAM® Rapid System LRS-4KA is specifically designed for static implementations in 3D printing and Additive Manufacturing systems. It offers a DLP® technology based stereolithography sub-system with more than 8 million addressable pixel positions for production of highest resolution parts. Different lens options offer flexible build area and an efficient optical system generates superior power output for high building speed.

Two product variants are offered:

  • LRS-4KAp (performance) for high power systems
  • LRS-4KAc (commodity) for cost sensitive systems

Features
  • TI DLP660TE DMD (2716 x 1528)
  • Optical power output (performance (LRS-4KAp): Up to 4,5 W, commodity (LRS-4KAc): Up to 2,5 W)
  • High power static configuration (up to 9W of optical power)
  • Advanced LC4KA-EKT electronics
  • 3840 x 2160 Full pixel sequence control (FPSC) mode
  • 2716 x 1528 native pixel mode
  • Air cooling (fan)
DLP controllers & drivers
DLPA100 — DLP® driver for DLPC4420, DLPC4430 and DLPC7540

 

Home cinema, business & education DMDs
DLP660TE — 0.66-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD)
Download View video with transcript Video

Order & start development

Evaluation board

VISITECH-ADDITIVE-MANUFACTURING-LRS-4KA — LUXBEAM® rapid system LRS-4KA p/c

Supported products & hardware

VISITECH-ADDITIVE-MANUFACTURING-LRS-4KA — LUXBEAM® rapid system LRS-4KA p/c

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact VISITECH.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.