UCD3138_FW_SDK

UCD3138_FW_SDK

Overview

The UCD3138 firmware is a free software development kit for Texas Instruments’ UCD3138 integrated digital power controller family. It encompasses firmware development tools along with supporting collateral for the most popular power supply topologies for quicker evaluation and development of digital power supply systems:



    • The Resonant Half Bridge LLC Application kit assists in the evaluation phase and development phase, allowing for quicker movement to production. UCD3138 Resonant LLC topology firmware with ZCS protection and mode switching capability to allow achievement of high efficiency across wider operating conditions. The sunflower feature (UCC7138) in the firmware provides advanced synchronous rectification control to achieve better efficiency in wider operating conditions.


    • The Phase Shift/ Full Bridge LLC (PS-LLC) firmware with ZVS operation and mode switching capability allows achievement of high efficiency across wider operating conditions. The PS-LLC firmware with ZVS operation and mode switching capability helps achieve high efficiency across wider operating conditions.


    • The Hard Switch Full Bridge (HSFB) Application kit assists in the evaluation phase and development phase allowing for quicker movement to production. HSFB firmware supports input voltage feed forward, copper trace current sensing, on the fly dead time and switching frequency adjustment and startup into pre-bias.


    • The Phase Shift Full Bridge (PSFB) Application kit assists in the evaluation phase and development phase allowing for quicker movement to production. UCD3138 Integrated Digital Controller PSFB topology firmware with Peak Current Mode control support adaptive dead time optimization and programmable slope compensation.


  • The Non-isolated Bi-directional Converter Application kit assists in the evaluation phase and development phase allowing for quicker movement to production. UCD3138 Integrated Digital Controller based on a Wide Vin non-isolated bi-directional topology provides firmware with ZVS transition mode support.
Download View video with transcript Video

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software
FIRMWARE
UCD3138FW-BIDI — Non-isolated bi-directional converter with UCD3138 Integrated Digital Controllers UCD3138FW-FBLLC — Full Bridge / Phase Shift LLC Firmware UCD3138FW-HSFB — UCD3138 Hard Switch Full Bridge Firmware UCD3138FW-PFC — UCD3138 Power Factor Correction Firmware UCD3138FW-PSFB — UCD3138 Phase Shift Full Bridge Firmware UCD3138FW_LLC — UCD3138 LLC Half Bridge Firmware
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO — CCStudio™ IDE - AI-enabled development environment

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos