UCC25661EVM-128

UCC25661 evaluation module

UCC25661EVM-128

Order now

Overview

The UCC25661 evaluation module (EVM) assists designers to evaluate the operation and performance of the UCC25661x LLC Resonant controller (16-pin SOIC package with removed pins for high voltage clearance). This evaluation module demonstrates how UCC25661x controls the LLC resonant half bridge DC-DC converter to achieve high efficiency through out the load and input voltage range.

Features
  • IPPC controlled (Input power proportional control) LLC resonant half-bridge DC-DC power conversion
  • DC line input from 365VDC to 410VDC
  • AC input voltage from 85VDC to 265VAC
  • Regulated 12VDC typical output
  • Full-load power of 180W, or full-load current of 15A
  • High efficiency
  • Enhanced light load management:
    • High frequency pulse skip for improved light load efficiency
    • Low frequency burst for reduced standby power
    • Audible frequency range skip for reduced audible noise
    • User option to disable
    • Integrated PFC on/off control signal
    • LF burst soft on/soft off for reduced audible noise
  • Combined resonant current and resonant capacitor voltage sensing through one pin
  • Adaptive dead-time
  • X-capacitor discharge
  • Automatic capacitive region avoidance
  • Adaptive soft start with minimized inrush current
  • Complete sets of protections:
    • Cycle-by-cycle current limit, OCP1 protection
    • Configurable over power protection
    • OVP, internal and external OTP
    • Vin and VCC UVLO
    • Inbuilt 19.5V VCC clamp
  • Test points to facilitate device and topology evaluation
AC/DC controllers
UCC25661 Wide VIN and VOUT 750KHz LLC controller with high-voltage startup UCC25661-Q1 Automotive, high density, Wide VIN and VOUT LLC controller with IPPC
Download View video with transcript Video

Order & start development

Evaluation board

UCC25661EVM-128 — UCC25661 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC25661EVM-128 UCC25661 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide UCC25661x Half Bridge LLC Evaluation Module PDF | HTML May 8, 2025
Certificate UCC25661EVM-128 EU Declaration of Conformity (DoC) PDF | HTML Apr 25, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos