TQ-3P-SOM-TQMA65XX

TQ-3P-SOM-TQMA65XX

From: TQ-Group
Order now

Overview

The embedded module TQMa65xx, based on the ARM® Cortex®-A53 technology from Texas Instruments. The integrated graphics controller supports applications with display and touch. Four processor variants are available for various applications such as networking, industrial automation and control systems with requirements for fast and reliable data processing. Implement real-time networking with programmable realtime unit (PRU) integrated in the CPU and up to 6-Gigabit ethernet interfaces with TSN support. Two ARM® Cortex®-R5F controllers support the CPU in the area of security and safety.

Features
  • 77-mm × 55-mm module with 560-pin high density interconnects
  • Graphic with HD Support
  • DDR4 with ECC Support
  • 6x TSN-capable Gb Ethernet (PRU)
  • 1x Gbit ethernet, 2x PCle, 1x USB 3.1 interface, 2x CAN FD
  • Low power consumption (typical 6 W)
Multimedia & industrial networking SoCs
AM6526 — Dual Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS AM6528 — Sitara processor: dual Arm Cortex-A53 & dual Arm Cortex-R5F, Gigabit PRU-ICSS, 3D graphics AM6546 — Quad Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS AM6548 — Quad Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS, 3D graphics
Download View video with transcript Video
Photos courtesy of TQ-Group

Order & start development

Evaluation board

TQ-3P-KIT-STKA65XX — Evaluation kit for TQMa65xx

Supported products & hardware

TQ-3P-KIT-STKA65XX — Evaluation kit for TQMa65xx

close
Version: null
Release date:
Evaluation board

TQ-3P-SOM-TQMA65XX — Embedded ARM® Cortex®-A53 module based on AM65xx for applications with enhanced real-time requirements

Supported products & hardware

TQ-3P-SOM-TQMA65XX — Embedded ARM® Cortex®-A53 module based on AM65xx for applications with enhanced real-time requirements

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-AM64X — Software development kit for AM64x Sitara™ processors

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact TQ-Group.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.