TQ-3P-SOM-TQMA243XL

TQ-Group TQMa243xL system on module for AM2434 quad-core Arm® Cortex®-R5F-based microcontroller

TQ-3P-SOM-TQMA243XL

From: TQ-Group
Order now

Overview

The embedded module TQMa243xL, is based on the processor family AM243x quad-core Arm® Cortex®-R5F-based MCU. This LGA (land grid array) module is designed to use the pin compatible processors on one module design. This module is ideally suited for headless applications with extended real-time requirements.The CPU offer with their integrated PRU (Programmable Realtime Unit) up to 4x Gigabit Ethernet interfaces with TSN support for the realization of real-time applications. In addition, they have various interfaces such as USB2.0, CAN-FD, UART, SerDes and so forth

Features
  • 38 mm x 38mm LGA module
  • 4x Real-time GBit Ethernet for Fieldbus
  • Up to 2 x CAN - FD
  • Integrated Arm® Cortex®-M4
  • High-speed communication with 2x Gb Ethernet, 1x USB 2.0 interfaces
  • Integrated security functions
Arm Cortex-R MCUs
AM2431 Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2432 Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2434 Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
Download View video with transcript Video
Photos courtesy of TQ-Group

Order & start development

Evaluation board

TQ-3P-KIT-STKA64XXL — Evaluation kit for TQMa243xL and TQMa64xxL pin-to-pin scalable MCU and MPU modules

Supported products & hardware

TQ-3P-KIT-STKA64XXL Evaluation kit for TQMa243xL and TQMa64xxL pin-to-pin scalable MCU and MPU modules

close
Version: null
Release date:
Evaluation board

TQ-3P-SOM-TQMA243XL — Embedded Cortex®-R5F module based on AM2434 for networking applications with real-time requirements

Supported products & hardware

TQ-3P-SOM-TQMA243XL Embedded Cortex®-R5F module based on AM2434 for networking applications with real-time requirements

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact TQ-Group.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.