TPSM8287A12BBSEVM

TPSM8287A12 evaluation module for parallelable I²C interface with remote sense 12-A step-down module

TPSM8287A12BBSEVM

Order now

Overview

The TPSM8287A12BBSEVM evaluation module (EVM) facilitates the evaluation of the TPSM8287A12, a 12 A pin-to-pin compatible step-down power module with an I²C interface, remote sense and frequency synchronization in a 4.5 mm × 6.8 mm x 1.8 mm overmolded QFN package. The EVM provides an adjustable output voltage, with 1% accuracy, between 0.4 V and 3.35 V from input voltages from 2.7 V to 6 V. The TPSM8287A12 is a high-efficiency, high-accuracy, small and thin point-of-load (POL) power solution in applications, such as the core supply for FPGAs, ASICs, DDR memory, optical modules, storage, test and measurement, and other space-limited applications.

Features
  • 12-A output current power module with integrated inductor in an overmolded QFN package
  • Excellent thermal performance (θJA = 19.5 °C/W)
  • 4.5-mm x 6.8-mm power module provides 77-mm² total solution size with 1.8-mm height
  • Start-up output voltage adjustable through jumpers to 1 of 59 values
  • Highly accurate output voltage with remote sense and adjustable control loop compensation
Power modules (integrated inductor)
TPSM8287A06 6-V Input, 6-A parallelable DC-DC buck module with I2C, frequency synch and remote sense TPSM8287A10 6V input, 10A parallelable DC/DC buck module with I2C frequency synchronization and remote sense TPSM8287A12 6-V input, 12-A stackable DC-DC buck module with I2C and integrated inductor TPSM8287A12M 6V Input, 12A parallelable DC-DC buck module with I2C frequency synch, remote sense and ET-grade TPSM8287A15 6V input, 15A parallelable DC/DC buck module with I2C frequency synchronization and remote sense TPSM8287A15M 6V Input, 15A parallelable DC-DC buck module with I2C, frequency synch, remote sense and ET-grade
Download View video with transcript Video

Order & start development

Evaluation board

TPSM8287A12BBSEVM — TPSM8287A12 evaluation module for parallelable I²C interface with remote sense 12-A step-down module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM8287A12BBSEVM TPSM8287A12 evaluation module for parallelable I²C interface with remote sense 12-A step-down module

close
Version: null
Release date:
GUI for evaluation module (EVM)

TPSM8287A-EVM-GUI — TPSM8287A EVM GUI

Supported products & hardware

Supported products & hardware

Products
Power modules (integrated inductor)
TPSM8287A06 6-V Input, 6-A parallelable DC-DC buck module with I2C, frequency synch and remote sense TPSM8287A10 6V input, 10A parallelable DC/DC buck module with I2C frequency synchronization and remote sense TPSM8287A12 6-V input, 12-A stackable DC-DC buck module with I2C and integrated inductor TPSM8287A15 6V input, 15A parallelable DC/DC buck module with I2C frequency synchronization and remote sense
Hardware development
Evaluation board
TPSM8287A06BASEVM TPSM8287A06 evaluation module for parallelable, I²C interface, remote sense 6A step-down mod TPSM8287A10BAHEVM TPSM8287A10 evaluation module TPSM8287A12BBSEVM TPSM8287A12 evaluation module for parallelable I²C interface with remote sense 12-A step-down module TPSM8287A15BBHEVM TPSM8287A15 evaluation module
Launch Download options

TPSM8287A-EVM-GUI TPSM8287A EVM GUI

close
Version: 1.0.0
Release date: Aug 28, 2023
Products
Power modules (integrated inductor)
TPSM8287A06 6-V Input, 6-A parallelable DC-DC buck module with I2C, frequency synch and remote sense TPSM8287A10 6V input, 10A parallelable DC/DC buck module with I2C frequency synchronization and remote sense TPSM8287A12 6-V input, 12-A stackable DC-DC buck module with I2C and integrated inductor TPSM8287A15 6V input, 15A parallelable DC/DC buck module with I2C frequency synchronization and remote sense
Hardware development
Evaluation board
TPSM8287A06BASEVM TPSM8287A06 evaluation module for parallelable, I²C interface, remote sense 6A step-down mod TPSM8287A10BAHEVM TPSM8287A10 evaluation module TPSM8287A12BBSEVM TPSM8287A12 evaluation module for parallelable I²C interface with remote sense 12-A step-down module TPSM8287A15BBHEVM TPSM8287A15 evaluation module

Release Information

Initial version

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Parallelable, I2C, Remote Sense 6-A, 12-A Power Module Evaluation Module (Rev. B) PDF | HTML Apr 16, 2024
Certificate TPSM8287A12BBSEVM EU Declaration of Conformity (DoC) Jun 29, 2023

Related design resources

Hardware development

EVALUATION BOARD
USB2ANY USB2ANY interface adapter

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos