TPSM63606EVM

TPSM63606 evaluation board 3-V to 36-V input, 1-V to 16-V, 6-A output, power module

TPSM63606EVM

Order now

Overview

The TPSM63606EVM and TPSM63606SEVM high-density evaluation modules (EVMs) are designed to showcase the performance of the TPSM63606 36-V, 6-A synchronous buck DC/DC buck power module. These EVMs operate over a wide input voltage range of 3 V to 36 V to deliver a fixed 5-V output with better than 1% setpoint accuracy and up to 6-A output current. The “S” version of the EVM includes pseudo-random spread spectrum (PRSS) for lower EMI. The power module offers advanced package and pinout design for improved EMI performance, high efficiency and high reliability. Several features to improve protection of the regulator during fault conditions include undervoltage lockout (UVLO), internal soft-start, hiccup-mode overcurrent protection (OCP) and thermal shutdown. An open-drain PGOOD indicator, precision enable, external bias option, RT-adjustable switching frequency and SYNC IN functionality are also provided.

Features
  • Wide input voltage range of 3 V to 36 V
  • 5-V default output voltage (jumper adjustable to 1.8 V, 2.5 V, 3.3 V or 12 V)
  • Output current up to 6 A
  • 1-MHz default switching frequency (jumper adjustable to 500 kHz, 750 kHz, 1.5 MHz or 2 MHz)
  • Input EMI filter included for CISPR 32 Class B conducted emissions
  • Fully assembled, tested and proven PCB layout with small solution footprint
Power modules (integrated inductor)
TPSM63604 36-V input, 16-V output, 4-A synchronous step-down DC-DC power module TPSM63606 High-density, 36-V input, 1-V to 16-V output, 6-A power module in 5-mm x 5.5-mm enhanced HotRod™ QFN TPSM63606E High-density, 36-V input, 1-V to 16-V output, 6-A power module with -55°C enhanced temperature range
Download View video with transcript Video

Order & start development

Evaluation board

TPSM63606EVM — TPSM63606 evaluation board 3-V to 36-V input, 1-V to 16-V, 6-A output, power module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM63606EVM TPSM63606 evaluation board 3-V to 36-V input, 1-V to 16-V, 6-A output, power module

close
Version: null
Release date:
Evaluation board

TPSM63606SEVM — TPSM63606 evaluation module for 36-V, 6-A, buck power module with spread spectrum

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM63606SEVM TPSM63606 evaluation module for 36-V, 6-A, buck power module with spread spectrum

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
Certificate TPSM63606SEVM EU RoHS Declaration of Conformity (DoC) Oct 26, 2021
User guide TPSM63606EVM and TPSM63606SEVM Evaluation Module User’s Guide PDF | HTML Sep 29, 2021
Certificate TPSM63606EVM EU RoHS Declaration of Conformity (DoC) Sep 2, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos