TPS7A30-49EVM-567

TPS7A3001 and TPS7A4901 low-dropout (LDO) linear regulator evaluation module

TPS7A30-49EVM-567

Order now

Overview

The TPS7A30-49EVM-567 is a fully assembled and tested circuit for evaluating the TPS7A3001 and TPS7A4901 low-dropout linear regulators in the DGN (3mm x 5mm MSOP-8) package. The TPS7A30-49EVM-567 includes two independent circuits with outputs of –15 V and +15 V (respectively). These independent circuits reside on the same module to facilitate evaluation of split-rail applications.

Features
  • Wide input voltage range: TPS7A4901 (3 V to 36 V), TPS7A3001 (–3 V to –36 V)
  • 1.5% accuracy over line, load and temperature
  • Stable with a ceramic output capacitor greater than 2-µF
  • Low noise and high PSRR
  • Programmable soft start
Linear & low-dropout (LDO) regulators
TPS7A30 200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable TPS7A3001-EP Enhanced product, negative VIN, 200-mA, ultra-low noise, high PSRR, LDO regular TPS7A49 150-mA, 36-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A30-49EVM-567 — TPS7A3001 and TPS7A4901 low-dropout (LDO) linear regulator evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS7A30-49EVM-567 TPS7A3001 and TPS7A4901 low-dropout (LDO) linear regulator evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS7A30-49EVM-567 User's Guide Aug 27, 2010
Certificate TPS7A30-49EVM-567 EU Declaration of Conformity (DoC) Jan 2, 2019

Related design resources

Hardware development

EVALUATION BOARD
TPS54060EVM-590 100 mA Split Rail SWIFT™ Converter Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos