TPS54060EVM-590

TPS54060EVM-590

Order now

Overview

The TPS54060 DC/DC converter is designed to provide up to a 0.5-A output from an input voltage source of 3.5V to 60V. Rated input voltage and output current range for the TPS54060EVM-590 evaluation module are given in Table 1 of the User Guide. This evaluation module is designed to demonstrate transformer-coupled split rail operation with dual outputs providing ±18V at up to ±100mA. The -18V output is used as the ground reference for the TPS54060 in this application, which allows the sum of thepositive and negative outputs to be divided and sent to the VSNS pin for regulation. The switching frequency is externally set to 300kHz with a resistor at the RT/CLK pin, and the compensation components are also external to the integrated circuit (IC). The high-side MOSFET is incorporated inside the TPS54060 package along with the gate drive circuitry. The low drain-to-source on-resistance of the MOSFET allows the TPS54060 to achieve high efficiency and helps keep the junction temperature low at high output currents. Additionally, the TPS54060 provides adjustable slow start and undervoltage lockoutinputs.

DC/DC converters
TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54060A 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS54060EVM-590 — 100 mA Split Rail SWIFT™ Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54060EVM-590 100 mA Split Rail SWIFT™ Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide TPS54060EVM-590 100mA, Split Rail SWIFT™ Regulator Evaluation Module May 11, 2010
Certificate TPS54060EVM-590 EU Declaration of Conformity (DoC) Jan 2, 2019
Application note Level Shifting Control for an Inverting Buck-boost Oct 10, 2012

Related design resources

Hardware development

EVALUATION BOARD
TPS7A30-49EVM-567 TPS7A3001 and TPS7A4901 low-dropout (LDO) linear regulator evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos